Knowledge Search
Download document () of 20
We make what matters work*

BK/JJS-175

Eaton Bussmann series JJS fuse, Current-limiting, Small footprint, Large apartment complexes, Multi-family meter stacks, VFD line protection, 175 A, Class T, Non-indicating, 200 kAIC at 600 Vac, Bulk, 600 V

General specifications

Product Name
Eaton Bussmann series JJS fuse
Catalog Number
BK/JJS-175
UPC
051712268011
Product Length/Depth
3.25 in
Product Height
0.88 in
Product Width
3.25 in
Product Weight
0.2 lb
Compliances
CE Marked
RoHS Compliant
Catalog Notes
Bulk

Electrical rating

Amperage Rating
175 A
Interrupt rating
200 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Packaging type
Standard
Bulk

General information

Class
Class T
Fuse indicator
Non-indicating
Special features
Rejection style

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.