Knowledge Search
Download document () of 20

BK/JM60600-1CR

Eaton Bussmann series JM modular fuse block, Bulk pack, CR, 600 A, Single-pole

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
BK/JM60600-1CR
UPC
051712519502
Product Length/Depth
9.25 in
Product Height
6 in
Product Width
4.25 in
Product Weight
3.96 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
600 A

Physical details

Number of poles
Single-pole

General information

Special features
Bulk pack, CR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.