Knowledge Search
Download document () of 20
We make what matters work*

BK/NON-60

Eaton Bussmann series NON fuse, Non current limiting, Light duty circuit locations, 60 A, Non-indicating, Ferrule end x ferrule end, 50 kAIC at 125 Vac/dc, Bulk, 100, 250 V, 125 Vdc

General specifications

Product Name
Eaton Bussmann series NON fuse
Catalog Number
BK/NON-60
UPC
051712555203
Product Length/Depth
3 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
0.1 lb
Compliances
Not Applicable
Catalog Notes
Bulk

Electrical rating

Amperage Rating
60 A
Interrupt rating
50 kAIC at 125 Vac/dc
Voltage rating
250 Vac, 125 Vdc

Physical details

Packaging type
Standard
Bulk

General information

Class
Class K5
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Quantity
100
Special features
Rejection style

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.