Download document () of 20
We make what matters work*

BK/S506-40-R

Eaton S506 Series Time-delay fuse 0.04A, 250 Vac or less, 32 Vdc (self certified), 35 AIC at 250 Vac

General specifications

Product Name
Eaton Bussmann series time-delay fuse
Catalog Number
BK/S506-40-R
UPC
051712649148
Product Height
20 mm
Product Weight
0.7 g
Compliances
CCC Marked
RoHS Compliant
Certifications
VDE

Product specifications

Amperage Rating
0.04A
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Voltage drop
920 mV maximum
Interrupt rating
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Glass tube
Nickel-plated brass end cap construction
Packaging type
Bulk
Quantity
100
Voltage rating
250 Vac or less, 32 Vdc (self certified)
Type
Electronic
Special features
Glass tube
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.