Knowledge Search
Download document () of 20
We make what matters work*

BK/SL-20

Eaton Bussmann series Type SL plug fuse, plug fuse, fast acting, rejection base, 20 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, 100 quantity

General specifications

Product Name
Eaton Bussmann series Type SL plug fuse
Catalog Number
BK/SL-20
UPC
051712623384
Product Length/Depth
1.16 in
Product Height
1.88 in
Product Width
0.72 in
Product Weight
0.4 lb
Compliances
Contact factory

Electrical Ratings

Amperage Rating
20 A
Interrupt rating
10 kAIC
Voltage rating
125 V

General Information

Application
Residential or light-duty motor circuits
Mounting method
Threaded
Quantity
100
Special features
Rejection base

Physical Details

Type
Fast acting

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.