Knowledge Search
Download document () of 20
We make what matters work*

BKCP

Eaton B-Line series hanging system, Plastic, Air duct corner protector

General specifications

Product Name
Eaton B-Line series KwikWire corner protector
Catalog Number
BKCP
UPC
782051407662
Product Length/Depth
1 in
Product Height
2 in
Product Width
1 in
Product Weight
0.08 lb
Certifications
cULus Listed

Model

Type
Air duct corner protector

Material/Finish

Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.