Download document () of 20
We make what matters work*

BL050SS6

Eaton B-Line series strut mounting bracket, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.142lbs, Conduit size: 0.5" EMT/Rigid, Conduit and cable clamps, .65" Max mount size, .89" Min, 200 lbs load capacity, Stainless steel type 316

General specifications

Product Name
Eaton B-Line series conduit and cable clamp
Catalog Number
BL050SS6
UPC
799038601739
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.142 lb
Certifications
CE
UL Listed

Application

Application
Attaches to cable tray rungs and strut profiles

Model

Product Category
Conduit and cable
Type
Conduit and cable clamps

Specifications

Size
Conduit size: 0.5 inch EMT/Rigid
Load capacity
200 lbs
Cable diameter - min
0.89 in
Mounting dimensions - max
0.65

Export product specification