Download document () of 20
We make what matters work*

BL1420-SC4

Eaton B-Line series conduit support fasteners, 60 lb load capacity, Carbon steel, Conduit clamp with strut clips

General specifications

Product Name
Eaton B-Line series hanger
Catalog Number
BL1420-SC4
UPC
782051465907
Product Length/Depth
1 in
Product Height
4.5 in
Product Width
1 in
Product Weight
0.087 lb
Certifications
cULus Listed

Model

Type
Conduit clamp with strut clips

Specifications

Load capacity
60 lbs

Material/Finish

Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.