Eaton B-Line series conduit support fasteners, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.1lbs, Trade size: 2, Conduit size: 1" EMT, 1" Rigid, Stainless steel conduit hangers, .5" Min, 4" Max mount size, Stainless steel type 304
| Product Name |
Eaton B-Line series hanger
|
| Catalog Number |
BL1420SS4
|
| UPC |
781011575069
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.1 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Stainless steel conduit hangers
|
| Product Category |
Conduit and cable
|
| Type |
Stainless steel conduit hangers
|
| Size |
Trade size: 2, Conduit size: 1 inch EMT, 1 inch Rigid
|
| Mounting dimensions - min |
0.50
|
| Mounting dimensions - max |
4
|
| Material |
Steel
|