Eaton B-Line series conduit support fasteners, Conduit and cable, 0.34lbs, Trade size: 7, Conduit size: 3" EMT, 3" Rigid, Conduit hangers, .5" Min, 4" Max mount size, 400 lbs load capacity, Conduit hangers, Zinc plated
| Product Name |
Eaton B-Line series hanger
|
| Catalog Number |
BL1470
|
| UPC |
781011198084
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.34 lb
|
| Certifications |
UL/CUL listed
|
| Product Category |
Conduit and cable
|
| Type |
Conduit hangers
|
| Special features |
Conduit hangers
|
| Size |
Trade size: 7, Conduit size: 3 inch EMT, 3 inch Rigid
|
| Load capacity |
400 lbs
|
| Mounting dimensions - min |
0.50
|
| Mounting dimensions - max |
4
|