Download document () of 20
We make what matters work*

BL350

Eaton B-Line series strut mounting bracket, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.569lbs, Conduit size: 3.5" EMT/Rigid, Conduit and cable clamps, 3.626" Max mount size, 4.126" Min, 350 lbs load capacity, Pre-galvanized

General specifications

Product Name
Eaton B-Line series conduit and cable clamp
Catalog Number
BL350
UPC
799038601715
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.569 lb
Certifications
CE
UL Listed

Application

Application
Attaches to cable tray rungs and strut profiles

Model

Product Category
Conduit and cable
Type
Conduit and cable clamps

Specifications

Size
Conduit size: 3.5 inch EMT/Rigid
Load capacity
350 lbs
Cable diameter - min
4.126 in
Mounting dimensions - max
3.626

Export product specification