Knowledge Search
Download document () of 20
We make what matters work*

BLB8

Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, LB shape, 3"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BLB8
UPC
782274102900
Product Length/Depth
16.91 in
Product Height
5.84 in
Product Width
4.25 in
Product Weight
18 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
LB
Trade size
3"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.