Knowledge Search
Download document () of 20
We make what matters work*

BLHN2

Eaton Crouse-Hinds series Champ FMVA/PFMA LED floodlight bull horn, 2 tenon, gray

General specifications

Product Name
Eaton Crouse-Hinds series Champ FMVA/PFMA LED floodlight bull horn
Catalog Number
BLHN2
UPC
662276656413
Product Length/Depth
38.38 in
Product Height
13 in
Product Width
2.38 in
Product Weight
22 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Special features
2 tenon, gray

Export product specification