Download document () of 20
We make what matters work*

BLRTP625A

Eaton Cooper Power series BOL-T loadbreak reducing tap plug, EPDM rubber, 25 kV, Phase to ground: 15.2 kV, AC 1 min: 40 kV, DC 15 min: 78 kV, BIL: 125 kV, 600 A, Corona: 19 kV, Individually bagged

General specifications

Product Name
Eaton Cooper Power series BOL-T loadbreak reducing tap plug
Catalog Number
BLRTP625A
UPC
194006056281
Product Height
9 in
Product Weight
2 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Additional Specifications

Packaging
Individually bagged
Type
BOL-T loadbreak reducing tap plug

Descriptions

Material
EPDM rubber

Electrical Ratings

AC 1 minute voltage withstand
40 kV
Basic impulse level
125 kV
Current rating
600 A
Maximum rating phase-to-ground
15.2 kV
Standard voltage class
25 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com