Download document () of 20
We make what matters work*

BMB1

Eaton B-Line series fastener hardware and accessories, Provides support for vertical runs of conduit, Strut mounting brackets, Pre-galvanized, Bracket mount, Wall studs

General specifications

Product Name
Eaton B-Line series bracket
Catalog Number
BMB1
UPC
781011016586
Product Length/Depth
2.68 in
Product Height
3.78 in
Product Width
0.8 in
Product Weight
0.184 lb
Certifications
UL Listed

Application

Application
Provides support for vertical runs of conduit

Model

Product Category
Wall studs
Type
Strut mounting brackets

Material/Finish

Material
Steel
Finish
Pre-galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.