Download document () of 20
We make what matters work*

BN-4

Eaton B-Line series cable support fasteners, 100 lb load capacity, 1/4", Accessory nuts

General specifications

Product Name
Eaton B-Line series accessory nuts
Catalog Number
BN-4
UPC
781011191207
Product Length/Depth
4 in
Product Height
1 in
Product Width
0.25 in
Product Weight
0.005 lb
Certifications
cULus Listed

Model

Type
Accessory nuts

Specifications

Load capacity
100 lbs
Rod size
0.25 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.