Knowledge Search
Download document () of 20
We make what matters work*

BP/ATR-15ID

Eaton Bussmann series ATR easyID blade fuse, Color code blue, 33 Vdc, 15A, 1 kAIC, LED, easyID blade fuse, Blade end, Colored plastic housing, zinc fuse element

General specifications

Product Name
Eaton Bussmann series ATR easyID blade fuse
Catalog Number
BP/ATR-15ID
UPC
051712742290
Product Length/Depth
0.35 in
Product Height
0.6 in
Product Width
0.14 in
Product Weight
0.14 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
15 A
Interrupt rating
1 kAIC
Voltage rating
33 Vdc

Physical details

Material
Colored plastic housing
Zinc fuse element
Packaging type
Retail

General information

Connection
Blade end
Fuse indicator
LED
Special features
Color code blue

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.