Knowledge Search
Download document () of 20
We make what matters work*

BP/ATR-30ID

Eaton Bussmann series ATR easyID blade fuse, Color code green, 35 Vdc, 30A, 1 kAIC, LED, easyID blade fuse, Blade end, Colored plastic housing, zinc fuse element

General specifications

Product Name
Eaton Bussmann series ATR easyID blade fuse
Catalog Number
BP/ATR-30ID
UPC
051712742313
Product Length/Depth
0.35 in
Product Height
0.6 in
Product Width
0.14 in
Product Weight
0.14 lb
Compliances
RoHS Compliant
Contact factory

Electrical rating

Amperage Rating
30 A
Interrupt rating
1 kAIC
Voltage rating
35 Vdc

Physical details

Material
Zinc fuse element
Colored plastic housing
Packaging type
Retail

General information

Connection
Blade end
Fuse indicator
LED
Special features
Color code green

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.