Knowledge Search
Download document () of 20
We make what matters work*

BP/FL-16

Eaton Bussmann series FL fusible link wire, 16 GAUGE UNIVERSAL FUSIBLE LINK KIT

General specifications

Product Name
Eaton Bussmann series FL fusible link wire
Catalog Number
BP/FL-16
UPC
051712593748
Product Length/Depth
5.13 in
Product Height
1.13 in
Product Width
1.75 in
Product Weight
0.07 lb
Compliances
RoHS Compliant

General information

Special features
16 Gauge (9") Fusible Link Wire Universal Kit Contains 1/4" And 5/16" Ring Terminals And Crimp Connectors

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626