Knowledge Search
Download document () of 20
We make what matters work*

BP/FMX-40ID

Eaton Blade Fuse, Female maxi, Color code green, 40A, 32 Vdc, Blister pack

General specifications

Product Name
Eaton Bussmann series FMX female maxi fuse
Catalog Number
BP/FMX-40ID
UPC
051712283755
Product Length/Depth
12 in
Product Height
4.13 in
Product Width
12 in
Product Weight
0.3 lb
Compliances
Contact factory
RoHS Compliant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626