Knowledge Search
Download document () of 20

BP/FP-2

Eaton Bussmann series FP fuse puller, Non Indicating, Circuit protector - BP/FP-2

General specifications

Product Name
Eaton Bussmann series FP fuse puller
Catalog Number
BP/FP-2
UPC
051712340014
Product Length/Depth
19.19 in
Product Height
12 in
Product Width
13.6 in
Product Weight
0.24 lb
Compliances
Contact factory
RoHS Compliant

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626