Eaton Bussmann series FRN-R fuse, 50 A, 250 Vac, 125 Vdc
| Product Name |
Eaton Bussmann series FRN-R fuse
|
| Catalog Number |
BP/FRN-R-50ID
|
| UPC |
051712237147
|
| Product Length/Depth |
5.5 in
|
| Product Height |
0.5 in
|
| Product Width |
2.75 in
|
| Product Weight |
0.25 lb
|
| Certifications |
Contact factory
|
| Amperage Rating |
50 A
|
| Interrupt rating |
20 kAIC at 125 Vdc
200 kAIC at 250 Vac |
| Response time |
10 sec at 500%
|
| Voltage rating |
250 Vac, 125 Vdc
|
| Number of elements |
Dual
|
| Class |
Class RK5
|
| Connection |
Ferrule end x ferrule end
|
| Fuse indicator |
With Indicator
|
| Quantity |
2
|