Knowledge Search
Download document () of 20
We make what matters work*

BP/FT-2

Eaton Bussmann series FT fuse tester, Batteries included and replaceable, Non Indicating, Circuit protector

General specifications

Product Name
Eaton Bussmann series FT fuse tester
Catalog Number
BP/FT-2
UPC
051712316583
EAN
5027590097574
Product Length/Depth
6.22 in
Product Height
2.992 in
Product Width
4.724 in
Product Weight
0.7 lb
Compliances
Contact factory
RoHS Compliant

General information

Fuse indicator
Non-indicating
Special features
Batteries included and replaceable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626