Knowledge Search
Download document () of 20
We make what matters work*

BP/NON-15

Eaton Bussmann series NON fuse, Non current limiting, Light duty circuit locations, 15 A, Class K5, Non-indicating, Ferrule end x ferrule end, 50 kAIC at 250 Vac, 50 kAIC at 125 Vdc, Blister pack, 250 V, 125 Vdc

General specifications

Product Name
Eaton Bussmann series NON fuse
Catalog Number
BP/NON-15
UPC
051712111010
Product Length/Depth
2 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
0.1 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
15 A
Interrupt rating
50 kAIC at 250 Vac
50 kAIC at 125 Vdc
Voltage rating
250 Vac, 125 Vdc

Physical details

Packaging type
Standard
Blister

General information

Class
Class K5
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Rejection style

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.