Knowledge Search
Download document () of 20
We make what matters work*

BP/NON-50

Eaton Bussmann series NON fuse, Non current limiting, Light duty circuit locations, 50 A, Class K5, Non-indicating, Ferrule end x ferrule end, 50 kAIC at 125 Vdc, 50 kAIC at 250 Vac, Blister pack, 250 V, 125 Vdc

General specifications

Product Name
Eaton Bussmann series NON fuse
Catalog Number
BP/NON-50
UPC
051712111089
Product Length/Depth
3 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
0.236 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
50 A
Interrupt rating
50 kAIC at 125 Vdc
50 kAIC at 250 Vac
Voltage rating
250 Vac, 125 Vdc

Physical details

Packaging type
Standard
Blister

General information

Class
Class K5
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Nickel plated caps

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.