Knowledge Search
Download document () of 20
We make what matters work*

BP/SA-15

Eaton Bussmann series SA plug fuse, plug fuse, fuse adapter, industrial/commercial grade, 15 A, used with S-15 to S-7 fuse

General specifications

Product Name
Eaton Bussmann series SA plug fuse
Catalog Number
BP/SA-15
UPC
051712102704
Product Length/Depth
19.19 in
Product Height
12 in
Product Width
13.6 in
Product Weight
0.11 lb
Compliances
Contact factory

Electrical Ratings

Amperage Rating
15 A

General Information

Application
Branch circuit protection, plug fuse installations
Special features
industrial/commercial grade
Used with
S-15 to S-7 fuse

Physical Details

Type
Fuse adapter

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.