Knowledge Search
Download document () of 20

BP/SOU

Eaton Bussmann series SOU fuse holder, Fuse Holder, 30 A, 125 Vac, blister pack

General specifications

Product Name
Eaton Bussmann series SOU fuse holder
Catalog Number
BP/SOU
UPC
051712171014
Product Length/Depth
2.14 in
Product Height
4.2 in
Product Width
2.4 in
Product Weight
0.28 lb
Compliances
RoHS Compliant
Contact factory

Electrical Ratings

Amperage Rating
15 A
Voltage rating
125 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.