Knowledge Search
Download document () of 20

BP/T-12

Eaton Bussmann series Type T plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 12 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, duel element, plastic body, brass threads, edison base

General specifications

Product Name
Eaton Bussmann series Type T plug fuse
Catalog Number
BP/T-12
UPC
051712103091
Product Length/Depth
6.4 in
Product Height
2.9 in
Product Width
6.3 in
Product Weight
0.5 lb
Compliances
Contact factory

Electrical Ratings

Amperage Rating
12 A
Interrupt rating
10 kAIC
Voltage rating
125 V

General Information

Application
Box cover units for small motor overload protection
Base
Edison
Mounting method
Threaded
Special features
Heavy-duty, packaging type blister pack

Physical Details

Material
Brass threads
Plastic body
Type
Time delay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.