Knowledge Search
Download document () of 20

BP/TL-20

Eaton Bussmann series Type TL plug fuse, plug fuse, time delay, packaging type blister pack, 20 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, plastic body, brass threads, edison base

General specifications

Product Name
Eaton Bussmann series Type TL plug fuse
Catalog Number
BP/TL-20
UPC
051712102322
Product Length/Depth
5.4 in
Product Height
1.125 in
Product Width
2.75 in
Product Weight
0.15 lb
Compliances
Contact factory

Electrical Ratings

Amperage Rating
20 A
Interrupt rating
10 kAIC
Voltage rating
125 V

General Information

Application
Small motor and high inductive load circuits with high in-rush current levels, box cover units to provide equipment protection, residential or light
Base
Edison
Mounting method
Threaded
Special features
Packaging type blister pack

Physical Details

Material
Plastic body
Brass threads
Type
Time delay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.