Knowledge Search
Download document () of 20

BP/UCB-10-RP

Eaton Bussmann series UC.B. circuit breaker, 10 AMP type 1 universal circuit breaker

General specifications

Product Name
Eaton Bussmann series UCB circuit breaker
Catalog Number
BP/UCB-10-RP
UPC
051712388948
Product Length/Depth
0.5 in
Product Height
3.75 in
Product Width
2.75 in
Product Weight
0.03 lb
Compliances
RoHS Compliant

Electrical rating

Amperage Rating
10 A
Voltage rating
12 Vdc

Physical details

Actuator
Automatic reset
Circuit breaker frame type
Type I
Packaging Type
Standard

General information

Mounting Method
Universal USA
Special features
Universal blades

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626