Download document () of 20

BP180RT

Tripp Lite series SmartOnline 180V Extended Battery Module (EBM) for Select UPS Systems, 3U Rack/Tower

General specifications

Product Name
Eaton Tripp Lite series SmartOnline EBM
Catalog Number
BP180RT
UPC
786689811754
Product Length/Depth
25.04 in
Product Height
5.12 in
Product Width
17.32 in
Product Weight
156.71 lb
Compliances
FCC Compliant
CE Marked
RoHS
Certifications
NOM
IEC/EN 62040-2
cTUVus
UL 1778

Product specifications

Topology
Online/Double-conversion
Rack size
3U
Color
Black
Rack mounting kit
Yes
Package contents
  • 180V Extended Battery Module
  • External battery cable, 1 ft. (0.3 m)
  • Rack-mounting hardware
  • Tower support stands
  • Quick start guide
Used with
SU5000RT, SU6000RT
Input cord length
1 ft
Battery replacement
EBP-1803
Battery type
Sealed, lead-acid
Standard factory warranty
  • 2-YEAR FACTORY WARRANTY
  • -2 years
  • -Parts, electronics, and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • Expedited parts coverage for 5 years
  • Parts, electronics, and EBM battery coverage
  • Next business day shipping
  • Technical support
  • Purchase of matching service plan for connected UPS required
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics, and EBM battery coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support
  • Purchase of matching service plan for connected UPS required
Relative humidity
0-95% non-condensing
Temperature range
32° to 104°F (0° to 40°C)
System Requirements
Compatible with SU5000RT, SU5000RTMB, SU5000RTF, SU5000RTFMB, SU6000RT, SU6000RTMB, SU6000RTF and SU6000RTFMB UPS systems
Product Highlights
Includes heavy-gauge cabling with high-current 180V DC connectors
Connects to select expandable SmartOnline UPS systems for extended runtime
Supports 3U rack mounting or upright tower installation using included kit accessories
Daisy-chain connector supports additional battery packs for even longer runtime
Connects to select expandable SmartOnline UPS systems to add critical runtime
Includes heavy-gauge battery cabling with high-current 180V DC connectors
Supports 3U rack mounting or upright tower installation with included accessories
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
Dc Voltage
Minimum Required Rack Depth
29 in
Operating Temperature
32° to 104°F (0° to 40°C)
UPS Input Cord Length
1 ft
Optional Accessories
2 post rackmount (RK2PC)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.