Download document () of 20
We make what matters work*

BP192V12RT3US

192V External Battery Pack for Select Tripp Lite UPS Systems, 3U Rack/Tower

  • 2-year limited warranty (U.S. and Canada -- warranties may vary by country)
  • Smart pack communicates with UPS to automatically report battery temperature, accurate runtime, etc.
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • Mounts in 3U of space in 19 in. rack using included 4-post installation hardware
  • Supports 2-post rack or tower installation with optional accessories (sold separately)
  • Connects to compatible 5kVA/6kVA Unity PF UPS systems for extended runtime

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP192V12RT3US
UPC
037332238610
Product Length/Depth
33 in
Product Height
11 in
Product Width
23 in
Product Weight
174 lb
Compliances
RoHS
CE Marked
Certifications
CSA Std. C22.2
IEC/EN 62040-1
UL 1778

Additional specifications

Rack size
3U
Package contents
  • BP192V12RT3US 192V External Battery Pack, 3U Rack/Tower
  • Smart battery communication cable
  • 4-post rack-mounting hardware
  • Owner’s manual

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.