Download document () of 20
We make what matters work*

BP240V40

±120VDC External Battery Cabinet for Select 10-30K S3M-Series 3-Phase UPS - 20x 40Ah VRLA (AGM) Batteries

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP240V40
UPC
037332257703
Product Length/Depth
38.2 in
Product Height
55.6 in
Product Width
22.2 in
Product Weight
728.1 lb
Warranty
1 year limited
Compliances
RoHS

Product specifications

Rack size
0U
Package contents
  • BP240V40 External Battery Cabinet for Select 10-30K S3M-Series 3-Phase UPS
  • (2) Battery cables, 3 m
  • Owner’s manual
Battery type
VRLA, 12V 40AH
System Requirements
3-phase 208V UPS models S3M10K-NIB, S3M15K-NIB, S3M20K-NIB, S3M25K, S3M30K or other UPS specifying compatibility
Product Features
Expandable Runtime
Product Highlights
1-year limited warranty (Worldwide)
Steel cabinet with locking front door for easy access to recyclable VRLA (AGM) batteries
Ideal for IT applications requiring high capacity, high availability and longer runtime
Pre-installed rolling casters allow easy adjustment at installation location
Supports daisy-chaining to additional battery packs of same model for even more runtimes
Fuses and output breaker protect against potentially hazardous overcurrent
Battery Runtime
Expandable Runtime
Dc Voltage
+/- 120VDC
Material Of Construction
Steel
Operating Elevation
N/A

Export product specification