Download document () of 20
We make what matters work*

BP48VRM2U

Tripp Lite series 48V Extended Battery Module (EBM) for 750VA, 1000VA and 1500VA SmartPro UPS Systems, 2U Rack/Tower

  • Includes heavy-gauge cabling with high-current 48V DC connectors
  • Supports 2U rack mounting or upright tower installation using included accessories
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • Connects to select expandable UPS systems for extended runtime

General specifications

Product Name
Eaton Tripp Lite series SmartPro extended battery module
Catalog Number
BP48VRM2U
UPC
037332279095
Product Length/Depth
17.6 in
Product Height
3.4 in
Product Width
17.2 in
Product Weight
61.8 lb
Compliances
RoHS
CE Marked
Certifications
CSA certified
cTUVus
cUL Listed

Battery

Battery replacement
744-A3297
Battery type
Valve Regulated Lead Acid (VRLA)

Electrical output

Topology
Line-interactive

Additional specifications

Rack size
2U
Rack mounting kit
Yes
Package contents
  • BP48VRM2U External 48V Battery Pack
  • External battery cable
  • Rack-mounting hardware
  • Tower support stands
  • Quick Start Guide
Used with
SMART750RMXL2U, SMART750RMXL2UN, SMART1000RMXL2U, SMART1000RMX2UN, SMART1500RMXL2U, SMART1500RMXLN, SMX1500XLRT2U and SMX1500XLRT2UN SmartPro UPS systems

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.