Download document () of 20
We make what matters work*

BP72VRXLTAA

Tripp Lite series 72V Extended Battery Module (EBM) for Select 2200VA and 3000VA SmartPro UPS Systems, 2U Rack/Tower

  • 2 year warranty, 3 year with registration. (U.S. and Canada) Note: Registration is required for 3 year warranty.
  • Versatile design allows for 2U rack mounting or upright tower configuration
  • Auto-detect feature lets compatible UPS systems automatically update runtime
  • Connects to SMART2200RXLTAA and SMART3000RXLTAA UPS systems to provide additional runtime
  • Daisy-chain connector supports additional battery packs for even longer runtime

General specifications

Product Name
Eaton Tripp Lite series SmartPro external battery pack
Catalog Number
BP72VRXLTAA
UPC
786689816049
Product Length/Depth
448 mm
Product Height
85.5 mm
Product Width
438 mm
Product Weight
40.4 kg
Compliances
CE Marked
RoHS
WEEE Directive
Certifications
CSA certified
cTUVus
cUL Listed

Battery

Battery replacement
744-A3121
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Extended runtime supported via BP72VRXLTAA optional external battery packs

Electrical output

Topology
Line-interactive

Additional specifications

Rack size
2U
Rack mounting kit
Yes
Package contents
  • BP72VRXLTAA 72V Extended Battery Module
  • External battery cable
  • Auto-detection cable
  • Rack-mounting hardware
  • Tower support stands
  • Quick Start Guide

Warranty and support

Standard factory warranty
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.