Download document () of 20
We make what matters work*

BPCH200B

Eaton B-Line series Snap ’N Shield pipe and band hanger, 2" H x 12" L x 2.35" W, Polypropylene, Black

General specifications

Product Name
Eaton B-Line series Snap ’N Shield pipe and band hanger
Catalog Number
BPCH200B
UPC
799038791478
Product Length/Depth
12 in
Product Height
2 in
Product Width
2.35 in
Product Weight
0.21 lb
Certifications
cULus Listed

Model

Size
2.35 inch inside opening
Type
Clevis hanger

Material/finish

Color
Black
Material
Polypropylene

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.