Download document () of 20
We make what matters work*

BPIC087

Eaton B-Line series KWIK-CLIP mounting clip, 1.6875" H x 1.5625" L x 1.2188" W, Plastic, Black

General specifications

Product Name
Eaton B-Line series KWIK-CLIP mounting clip
Catalog Number
BPIC087
UPC
782051532074
Product Length/Depth
1.5625 in
Product Height
1.6875 in
Product Width
1.21875 in
Product Weight
0.03 lb
Certifications
Not Applicable

Model

Special features
siulation mantain unbroken barrier eliminate sweat
Type
KWIK-CLIP clamp

Material/finish

Color
Black
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.