Knowledge Search
Download document () of 20

BPM125HW

Eaton Bypass Power Module (BPM), 3U, Hardwired input

General specifications

Product Name
Eaton Bypass Power Module (BPM)
Catalog Number
BPM125HW
UPC
743172087072
Product Length/Depth
26.5 in
Product Height
5.1 in
Product Width
17.3 in
Product Weight
2 lb
Compliances
TAA Compliant

Additional specifications

Rack size
3U
Color
Black
Rack mounting kit
Yes
Phase (input)
Split-phase
Used with
Eaton 9170+, 9155, 9PXSP 8-10 kVA

Electrical input

Input connection
Hardwired

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.