Download document () of 20
We make what matters work*

BPS400B

Eaton B-Line series Snap ’N Shield strut channel, 4" H x 12" L x 4.5" W, Polypropylene, Black

General specifications

Product Name
Eaton B-Line series Snap ’N Shield strut channel
Catalog Number
BPS400B
UPC
799038791393
Product Length/Depth
12 in
Product Height
4 in
Product Width
4.5 in
Product Weight
0.38 lb
Certifications
cULus Listed

Model

Size
4.50 inch inside opening
Type
Snap n' shield

Material/finish

Color
Black
Material
Polypropylene

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.