Download document () of 20
We make what matters work*

BPS800B

Eaton B-Line series Snap ’N Shield strut channel, 8" H x 12" L x 8.64" W, Polypropylene, Black

General specifications

Product Name
Eaton B-Line series Snap ’N Shield strut channel
Catalog Number
BPS800B
UPC
799038791454
Product Length/Depth
12 in
Product Height
8 in
Product Width
8.64 in
Product Weight
0.75 lb
Certifications
cULus Listed

Model

Size
8.64 inch inside opening
Type
Snap n' shield

Material/finish

Color
Black
Material
Polypropylene

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.