Knowledge Search
Download document () of 20

BR15V

Eaton commercial specification grade duplex receptacle, #14 to 10 AWG, 15A, Commercial, Flush, 125V, Back and side, Ivory, Brass, High-impact nylon, PVC, 5-15R, Duplex, Screw, PVC, Core pack

General specifications

Product Name
Eaton commercial specification grade duplex receptacle
Catalog Number
BR15V
UPC
032664750694
Product Length/Depth
1.3 in
Product Height
4.2 in
Product Width
0.88 in
Product Weight
0.172 lb
Certifications
UL
NOM
Federal Specification Classification 6233 01

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Auto-grounding
Application
Commercial
Device grade
Commercial
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
PVC
Packaging type
Core pack
Color
Ivory
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
High-impact nylon
PVC
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español