Download document () of 20
We make what matters work*

BRC52-C2

Eaton B-Line series cable support fasteners, Beams, Flange, 1" Height, 1" Length, 1" Width, 0.257lbs, MC/AC cable carrier to beam fastener, .5" Max mount size, .43" Min, 0.43" Max cable diameter, 50 lbs load capacity, 9 Max runs

General specifications

Product Name
Eaton B-Line series cable to beam fastener
Catalog Number
BRC52-C2
UPC
782051440911
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.257 lb
Certifications
UL/CUL listed

Application

Application
Secures and supports MC/AC cables

Model

Product Category
Beams
Type
MC/AC cable carrier to beam fastener
Mounting method
Flange

Specifications

Number of runs - max
9
Load capacity
50 lbs
Cable diameter - min
0.43 in
Cable diameter - max
0.43 in
Mounting dimensions - max
0.50

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.