Knowledge Search
Download document () of 20
We make what matters work*

BRCAF120

Eaton BR AFCI circuit breaker, Arc fault, 20A, 10 kAIC, Single-pole, 120V, BR, #14-4 AWG Cu/Al, Type BR Loadcenters

General specifications

Product Name
Eaton BR AFCI circuit breaker
Catalog Number
BRCAF120
UPC
786685514338
Product Length/Depth
6 in
Product Height
1.25 in
Product Width
3.5 in
Product Weight
0.45 lb
Compliances
Federal Specifications Classification W-C375
Certifications
UL 1699

Product specifications

Used with
Type BR Loadcenters
Amperage Rating
20 A
Voltage rating
120 V
Interrupt rating
10 kAIC
Main circuit breaker
BR
Wire size
#14-4 AWG Cu/Al
Number of poles
Single-pole
Special features
Arc fault

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com