Knowledge Search
Download document () of 20
We make what matters work*

BRN115DFC

Eaton BR arc fault / ground fault circuit breaker, 15A, 10 kAIC , Single-pole, pigtail neutral

General specifications

Product Name
Eaton BR arc fault / ground fault circuit breaker
Catalog Number
BRN115DFC
UPC
786689059682
Product Length/Depth
2.9 in
Product Height
0.9 in
Product Width
2.9 in
Product Weight
0.4 lb
Compliances
CSA
Certifications
Contact Manufacturer
CSA

Product specifications

Amperage Rating
15 A
Circuit breaker type
BR
Interrupt rating
10 kAIC
Number of poles
Single-pole
Type
Arc Fault / Ground Fault Circuit Breakers
Special features
  • Canada only
  • Pigtail neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com