Knowledge Search
Download document () of 20
We make what matters work*

BRP115DFC

Eaton BR arc fault / ground fault circuit breaker, 15A, 10 kAIC , Single-pole

General specifications

Product Name
Eaton BR arc fault / ground fault circuit breaker
Catalog Number
BRP115DFC
UPC
786689059651
Product Length/Depth
2.9 in
Product Height
0.9 in
Product Width
2.9 in
Product Weight
0.4 lb
Compliances
CSA
Certifications
Contact Manufacturer
CSA

Product specifications

Amperage Rating
15 A
Circuit breaker type
BR
Interrupt rating
10 kAIC
Number of poles
Single-pole
Type
Arc Fault / Ground Fault Circuit Breakers
Special features
  • Canada only
  • Plug-on neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com