Knowledge Search
Download document () of 20
We make what matters work*

BRP230GF

EATON BR GFCI CIRCUIT BREAKER, GROUND FAULT PERSONNEL PROTECTION CIRCUIT BREAKERS, PLUG-ON NEUTRAL, 30 A, 10 KAIC, TWO-POLE, 120/240 V, GFTCB, COMMON, #14-4 AWG, GROUND FAULT CIRCUIT INTERRUPTER, GFI

General specifications

Product Name
Eaton BR GFCI circuit breaker
Catalog Number
BRP230GF
UPC
786676043854
Product Length/Depth
4.25 in
Product Height
2 in
Product Width
3 in
Product Weight
1 lb
Certifications
UL 943
UL 489

Product specifications

Amperage Rating
30 A
Voltage rating
120/240 V
Trip Type
Common
Circuit protection
Ground fault circuit interrupter
Indicators
GFI
Interrupt rating
10 kAIC
Main circuit breaker
GFTCB
Wire size
#14-4 AWG
Number of poles
Two-pole
Type
Ground fault personnel protection circuit breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com