Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

BSPH3600YPV

Eaton Cooper Power series stud, 600 Vdc 3 Pole Y Configuration SPD

General specifications

Product Name
Eaton Bussmann series BSPM series surge arrestor
Catalog Number
BSPH3600YPV
UPC
051712293945
Product Length/Depth
3.9 in
Product Height
2.3 in
Product Width
3 in
Product Weight
0.1 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Product specifications

Nominal Discharge Current
20 kA
Voltage rating
600 Vdc
Class
Class gG/gL
Operating temperature
-40 to 80 °C
Mounting Method
35 mm DIN rail
Material
Thermoplastic
Service response time
25 ns
Type
Modular, without remote signaling contact
Special features
Technology type hybrid
Application
Photovoltaic systems

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

1-855-287-7626