Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

BSPM3400WER

Eaton Bussmann series BSPM series surge arrestor, Technology type MOV, 340 V, Modular, with remote signaling contact, 50/60 Hz, Class gG/gL, 25 Kilo Ampere, Thermoplastic, 440 V

General specifications

Product Name
Eaton Bussmann series BSPM series surge arrestor
Catalog Number
BSPM3400WER
UPC
051712294966
Product Length/Depth
3.9 in
Product Height
2.2 in
Product Width
3 in
Product Weight
0.1 lb
Compliances
Contact factory
CE Marked
RoHS Compliant
Certifications
UL 94V0
UL Listed

Product specifications

Frequency rating
50/60 Hz
Nominal Discharge Current
20 kA
Protection
IP 20
Maximum continuous operating voltage
440 V
Voltage rating
340 V
Class
Class gG/gL
Short-circuit rating
25 kA
Operating temperature
-40 to 80 °C
Mounting Method
35 mm DIN rail
Degree of protection
IP20
Material
Thermoplastic
Service response time
25 ns
Type
Modular, with remote signaling contact
Special features
Technology type MOV
Application
Wind power system

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

1-855-287-7626