Download document () of 20
We make what matters work*

BT1SRB

Eaton BeamTech, small power supply with 1 light head, recessed base accessory

General specifications

Product Name
Eaton emergency lighting metal cover
Catalog Number
BT1SRB
EAN
5205050910971
Product Length/Depth
355 mm
Product Height
51 mm
Product Width
199 mm
Product Weight
0.72 kg
Certifications
CE marking

Product specifications

Color
White
Type Of Accessory
Installation frame
Material
Steel
Product branding
Eaton
Transparent
NO
Spare part
YES
Compatibility
BeamTech

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.