Download document () of 20

BT2S-ECGS

Eaton BeamTech, 2 head with 400lm, 220 -240 V AC 50/60 Hz, 176-275 V DC, CG-S, IP65, Surface mounting

General specifications

Product Name
Eaton BeamTech CBS Emergency luminaire
Catalog Number
BT2S-ECGS
EAN
4012539362593
Product Length/Depth
466 mm
Product Height
69 mm
Product Width
155 mm
Product Weight
1.2 kg
Certifications
CE

Product specifications

Protection class
II
Degree of protection
IP65
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Power factor
0.83
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
8.7 W
Rated life time L70/B50 at 25 °C
50000 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Through wiring included
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Nominal voltage DC
275 V
Rated ambient temp acc. IEC62722-2-1 - Min
-20 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Mounting Method
Wall surface mounted / ceiling surface mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Number Of Poles (Numeric)
3
Impact strength
IK07
Rated Luminous Flux Acc. IEC 62722-2-1
800 lm
Color temperature - max
5700 K
Color temperature - min
5700 K
Light distributor
Diffuser lens/optic/panel
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting
Luminaire With Limited Surface Temperature, Sign D
True
Number of lighting heads
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.